HABE KEH plus 02
Accessories for standard magnetic clamping technology
ID 420666
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Hand remote control for max. two magnetic chucks
- To control up to two magnetic chucks
- With high-quality, robust housing
- With magnetic foil to attach to the machine
- The connected magnetic chucks can be selected and individually controlled via the hand remote control.
- Without holding force regulation
- Suitable for: KEH plus
- Dimensions: 143 x 93 x 35 mm
- Number of channels: 2
- Cable length: 5 m
- Weight: 0.5 kg
Technical details
| Number of channels | 2.0 |
|---|---|
| Cable length [m] | 5.0 |
| Weight [kg] | 0.5 |
Etendue de la livraison
Télécommande, notice d'utilisation