arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SVL-16 Ø6x160 Illustration similar

CELSIO SVL-16 Ø6x160

Heat Shrinking Extensions

ID 208950

CELSIO SVL-16 Ø6x160, Heat Shrinking Extensions
  • CELSIO SVL
  • Without adjustment screw
  • Clamping diameter: 6 mm
  • Machine-side clamping diameter: 16 mm
  • Overall length: 160 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Min. torque: 20 Nm
Technology Heat Shrinking Extensions
Series CELSIO SVL
Toolholder interface SVL-20
Clamping diameter D1 6 mm
D5 16 mm
D6 [mm] 10.0
Overall length L [mm] 160.0
L2 [mm] 22.0
Min. torque [Nm] 20.0
Weight [kg] 0.25

Version
Heat shrinking extension without adjusting screw

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request