TENDO EC SCAPTO C5 Ø12x70
液压刀柄
ID 206814
TENDO EC SCAPTO C5 Ø12x70, 刀柄
- 液压刀柄
- 系列: TENDO E compact
- 刀具夹持接口: SCHUNK CAPTO C5
- 夹持直径: 12 mm
- 突出长度: 70 mm
- 回转精度: 2.5 x D 处 ≤ 0.003 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 110 Nm
Détails techniques
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SCHUNK CAPTO C5 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 49.5 |
| D6 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 33.0 |
| L5 [mm] | 49.0 |
| G | M8x1 |
| Min. torque [Nm] | 110.0 |
| Weight [kg] | 0.9 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request