arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK plus 165-45 Z140-SV60°

ROTA NCK plus 165-45 Z140-SV60°

3-jaw power chuck with through-hole

ID 807210

Standard power lathe chucks with through-hole

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 45 mm
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: 1,5 mm x 60° Nut 12H7
Technical data:
  • Stroke per jaw: 2.75 mm
  • Piston stroke: 12 mm
  • Max. clamping force: 57 kN
  • Max. actuating force: 22 kN
  • Max. rotational speed: 6000 1/min
  • Weight: 12 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration 1.5 mm x 60°
Max. rotational speed [1/min] 6000.0
Max. clamping force [kN] 57.0
Max. actuating force [kN] 22.0
Stroke/jaw [mm] 2.75
Piston stroke (H) [mm] 12.0
Moment of inertia [kgm²] 0.048
Weight [kg] 12.0