NJ 150
Combi T-nut
ID 146124
NJ 150, Combi T-nut
Product features:
Product features:
- Groove width: 22 mm
- Max. tightening torque: 300 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Combi T-nut |
|---|---|
| Slot width N [mm] | 22.0 |
| Width B [mm] | 33.5 |
| Height H [mm] | 45.5 |
| Height H1 [mm] | 16.5 |
| Length L [mm] | 97.0 |
| Hole spacing b [mm] | 60.0 |
| Cyl.-screw | M20 x 60 |
| Max. adm. tightening torque [Nm] | 300.0 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)