CELSIO BT-DC30 Ø20x90
ID 1428013
- Heat Shrinking Toolholders
- Series: CELSIO
- Dual Contact variant
- Toolholder interface: BT-DC 30
- Clamping diameter: 20 mm
- Projecting length: 90 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 450 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | BT-DC 30 |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42 |
D6 [mm] | 33 |
Projecting length L1 [mm] | 90 |
L2 [mm] | 53 |
L3 [mm] | 10 |
L4 [mm] | 68 |
G | M16x1 |
Min. torque [Nm] | 450 |
Weight [kg] | 1 |
Dual Contact variant | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD
Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request