arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO JIS-BT40 Ø6x90 Illustration similar

CELSIO JIS-BT40 Ø6x90

Heat shrinking toolholder

ID 208500

CELSIO JIS-BT40 Ø6x90, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 6 mm
  • Projecting length: 90 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 20 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 6 mm
D2 [mm] 27
D6 [mm] 21
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 37
L3 [mm] 10
L4 [mm] 63
G M5
Min. torque [Nm] 20
Weight [kg] 1.1

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request