CELSIO SCAPTO C6 Ø18x160
Mandrin à frettage thermique
ID 243456
CELSIO SCAPTO C6 Ø18x160, Porte-outils
- Mandrin à frettage thermique
- Gammes: CELSIO
- Interface de porte-outils: SCHUNK CAPTO C6
- Diamètre de serrage: 18 mm
- Longueur de projection: 160 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 370 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 18 mm |
| D2 [mm] | 44.0 |
| D6 [mm] | 33.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L2 [mm] | 50.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 135.5 |
| G | M12x1 |
| Min. torque [Nm] | 370.0 |
| Weight [kg] | 2.0 |
| Coolant-proof | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request