CELSIO SK40 Ø20x160
ID 208367
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: SK 40
- Clamping diameter: 20 mm
- Projecting length: 160 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 450 Nm
Technical details
Technology | Heat shrinking toolholder |
---|---|
Series | CELSIO |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42 |
D6 [mm] | 33 |
Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
L2 [mm] | 53 |
L3 [mm] | 10 |
L4 [mm] | 141 |
G | M16x1 |
Min. torque [Nm] | 450 |
Weight [kg] | 1.9 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request