arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 32 SCAPTO C6x100 Vergelijkbare illustratie

ER 32 SCAPTO C6x100

ER-spankoppen

ID 243406

ER 32 SCAPTO C6x100, Gereedschapshouders
  • ER-spankoppen
  • Reeksen: ER-spankoppen
  • Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C6
  • Uitstekende lengte: 100 mm
  • Uitloopnauwkeurigheid: ≤ 0,008 mm bij 2,5 x D
  • Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
Levering: Inclusief klemmoer
Tecnologia Porta pinze ER
Serie Porta pinze ER
Attacco portautensile SCHUNK CAPTO C6
Portautensile standard ISO 26623-1
Dimensione di serraggio ER ER 32
Diametro di serraggio min. D1 [mm] 2.0
Diametro di serraggio max. D1 [mm] 20.0
D2 [mm] 50.0
D3 [mm] 50.0
Lunghezza di proiezione L1 [mm]/[pollici] 100 mm / 3.9"
Lunghezza di proiezione L1 [mm] 100.0
L4 [mm] 23.0
L5 [mm] 75.5
G M24x1.5
Peso [kg] 1.4
A tenuta stagna
Queste varianti di prodotto sono adatte a centri di fresatura e tornitura

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request