arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
iTENDO² JIS-BT40 Ø20x110 Illustration similar

iTENDO² JIS-BT40 Ø20x110

Sensory toolholder, components and accessories

ID 1509899

iTENDO² JIS-BT40 Ø20x110
  • Series: iTENDO²
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 20 mm
  • Projecting length: 110 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 330 Nm
  • Not included in the scope of delivery: Does not include an actuation key
  • Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technology Sensory toolholder, components and accessories
Series iTENDO²
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD
Clamping diameter D1 20 mm
D2 [mm] 42.05
D3 [mm] 49.25
D6 [mm] 37.65
Projecting length L1 [mm] 110
L2 [mm] 51
L3 [mm] 8
L4 [mm] 34
L5 [mm] 83
G M8x1
Min. torque 330
Weight [kg] 1.85
Battery life [h] 10
Acceleration sensor [g] 100
Max. rotational speed 30000
External cooling/innternal cooling [bar] 80
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² Pad)

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request