iTENDO² SK40 Ø20x110
Sensory toolholder, components and accessories
ID 1484710
iTENDO² SK40 Ø20x110
- Series: iTENDO²
- Toolholder interface: SK 40
- Clamping diameter: 20 mm
- Projecting length: 110 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 330 Nm
- Not included in the scope of delivery: Does not include an actuation key
- Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technical details
Technology | Sensory toolholder, components and accessories |
---|---|
Series | iTENDO² |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42.05 |
D3 [mm] | 49.25 |
D6 [mm] | 37.65 |
Projecting length L1 [mm] | 110 |
L2 [mm] | 51 |
L3 [mm] | 8 |
L4 [mm] | 33.5 |
L5 [mm] | 91 |
G | M8x1 |
Min. torque | 330 |
Weight [kg] | 1.85 |
Battery life [h] | 10 |
Acceleration sensor [g] | 100 |
Max. rotational speed | 30000 |
External cooling/innternal cooling [bar] | 80 |
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² Pad)
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply as per ISO 7388 AD
Length adjustment screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request