arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Zero CAT50 Ø16x4 Illustration similar

TENDO Zero CAT50 Ø16x4"

Hydraulic Expansion Toolholders

ID 0204665Z

TENDO Zero CAT50 Ø16x4", Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO Zero
  • Toolholder interface: CAT 50
  • Clamping diameter: 16 mm
  • Projecting length: 101.6 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x DRun-out accuracy of 0 microns, adjustable
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 185 Nm
Scope of delivery: Including hexalobular socket wrench for TENDO Zero, without actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO Zero
Toolholder interface CAT 50
Toolholder standard ASME B5.50
Clamping diameter D1 16 mm
D2 [mm] 38
D3 [mm] 50.25
D4 [mm] 69.9
D6 [mm] 33.5
L2 [mm] 49
L3 [mm] 10
L4 [mm] 47.5
L5 [mm] 60.5
L6 [mm] 82.55
G M10x1
Min. torque [Nm] 185
Weight [kg] 2.7

Version
Short, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key

Individual
Additional sizes and customized designs are available upon request