TRIBOS-S HSK-E 40 Ø6x70
Polygonal toolholders
ID 205151
TRIBOS-S HSK-E 40 Ø6x70, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-E 40
- Clamping diameter: 6 mm
- Projecting length: 70 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.9 |
| D3 [mm] | 13.1 |
| D4 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 70 mm / 2.8" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.2 |
| L6 [mm] | 50.0 |
| G | M5 |
| Min. torque [Nm] | 5.0 |
| Weight [kg] | 0.3 |
| Standard length | yes |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request