WEL HSK-A63 Ø14x80
WELDON end mill holders
ID 263531
WEL HSK-A63 Ø14x80, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: HSK-A 63
- Clamping diameter: 14 mm
- Projecting length: 80 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON end mill holders |
---|---|
Series | WELDON |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 14 mm |
D2 [mm] | 42 |
D6 [mm] | 31.5 |
Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
L2 [mm] | 48 |
L4 [mm] | 54 |
G1 | M12 |
Weight [kg] | 1.21 |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request