arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL JIS-BT40 Ø10x63 Illustration similar

WEL JIS-BT40 Ø10x63

WELDON end mill holders

ID 263602

WEL JIS-BT40 Ø10x63, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 10 mm
  • Projecting length: 63 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON end mill holders
Series WELDON
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 10 mm
D2 [mm] 35
D6 [mm] 24.5
Projecting length L1 [mm]/[inch] 63 mm / 2.5"
L2 [mm] 41
L4 [mm] 46
G1 M10
Weight [kg] 1.19

Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request