WEL SCAPTO C6 Ø32x90
WELDON end mill holders
ID 243419
WEL SCAPTO C6 Ø32x90, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 32 mm
- Projecting length: 90 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 72.0 |
| D6 [mm] | 55.5 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 64.0 |
| L4 [mm] | 65.5 |
| G1 | M20x2 |
| Weight [kg] | 2.36 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request