RAPIDO interchangeable inserts
Jaw quick-change system for RAPIDO interchangeable inserts
The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. It reduces the set-up time of a complete set of jaws to less than 60 seconds. Different clamping diameters, unmachined and finished parts can be clamped in the shortest of times in a reliable process. User-friendly handling even with overhead hanging lathe chucks as well as easy set-up without having to readjust the jaw.
Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
Description
Ventajas y beneficios
- Cambio de mordazas de sujeción sin herramientas en menos de 60 segundos
- Automatizable en su totalidad
Los cambios de mordaza pueden automatizarse por completo con RAPIDO. Cuatro perforaciones estandarizadas en las mordazas intercambiables garantizan una preparación segura mediante el bloqueo de ajuste por forma. - Propiedades del producto
- Cambio rápido de mordaza sin herramienta
- Automatizable en su totalidad
- Cambio de garras completo en menos de 60 segundos
- Sujeción interna y externa posible
- Reequipamiento posible para todos los chucks convencionales
- Precisión de repetición de 0,02 mm
- Concepto en bruto amplio