SGBB-F 160-108-49
Monoblock jaws
ID 430165
System jaws, standard
Product features:
Product features:
- Monoblock jaw, fixed
- Interface 1: W-160
- Suitable for: KSG 160
- Dimensions: 160 x 108 x 49 mm
- Weight: 6.7 kg
Technical details
| Width [mm] | 160.0 |
|---|---|
| Depth [mm] | 108.0 |
| Height [mm] | 49.0 |
| Weight [kg] | 6.7 |
Lieferumfang
Systembacke, Befestigungsschrauben; ohne Aufsatzbacken