arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SBS-T-W 315-103 Illustration similar

SBS-T-W 315-103

Accessories lathe chucks standard

ID 8703260

Accessories lathe chucks standard

Product features:
  • Center sleeve with adjustable stop
  • To protect the chuck kinematics against the ingress of chips and coolant
  • Suitable for: ROTA THW plus 315-104
Technical data:
  • Diameter: 103 mm
  • Weight: 4.7 kg
ØA [mm] 104.0
B [mm] 37.0
ØC [mm] 97.0
ØD [mm] 103.0
E min. [mm] 38.0
E max. [mm] 105.8
F [mm] 78.0
ØG [mm] 70.0
H M6x12
K M27
Weight [kg] 4.7