ISBL 80x40x97
Accessories for standard vacuum clamping technology
ID 425140
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Suction cup
- Tall version
- Dimensions: 80 x 80 x 97 mm
- Suction area: 80 x 40 mm
- Weight: 1.25 kg
Technical details
Length [mm] | 80 |
---|---|
Width [mm] | 40 |
Height [mm] | 97 |
Weight [kg] | 1.25 |
Scope of delivery
Suction cup