STR-H 200
Top jaw blanks
ID 1446905
Standard chuck jaws
Product features:
Product features:
- Top jaw blank, high
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 200
- Dimensions: 97 x 102 x 103 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 7.9 kg
Technical details
Length [mm] | 97 |
---|---|
Width [mm] | 102 |
Height [mm] | 100 |
Material | 16MnCr5 |
Suitable for | 200 |
L [mm] | 97 |
B [mm] | 102 |
H [mm] | 100 |
B1 [mm] | 11 |
B2 [mm] | 18 |
B3 [mm] | 75 |
T1 [mm] | 18 |
Weight [kg] | 7.9 |
Scope of delivery
Top jaw blanks