GBK-V 200
Base jaws
ID 159150
GBK-V 200, Base jaws
Product features:
Product features:
- Serration:
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 10 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Groupe de produit | Mors de base |
|---|---|
| Fixation | Tenon-rainure |
| Largeur de la fente N [mm] | 20.0 |
| Largeur de l'onglet S [mm] | 10.0 |
| Largeur B [mm] | 22.0 |
| Hauteur H [mm] | 32.0 |
| Hauteur H1 [mm] | 29.5 |
| Longueur L [mm] | 85.0 |
| Entre-axe des trous b [mm] | 40.0 |
| Vis | M8 |
| m/jeu [kg] | 1.0 |
Pas de dent 1/2