PB 250-4
Pendulum bodies
ID 192103
PB 250-4, Pendulum bodies
Product features:
Product features:
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum bodies |
|---|---|
| Width B [mm] | 130.6 |
| Height H [mm] | 30.0 |
| Length L [mm] | 70.8 |
| Material | Steel 16MnCr5, hardened |