TRQ 250-2
QUENTES supporting jaws
ID 150004
TRQ 250-2, QUENTES supporting jaws
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| 제품 그룹 | QUENTES 지지 죠 |
|---|---|
| 톱니 | 1/16" x 90° |
| 슬롯 너비 N [mm] | 21.0 |
| B 너비 [mm] | 45.0 |
| 높이 H [mm] | 67.0 |
| 길이 L [mm] | 94.0 |
| 구멍 공간 a [mm] | 20.0 |
| 구멍 공간 b [mm] | 28.0 |
| 나사 | M16 |
| 재료 | 알루미늄 |
| m/set [kg] | 1.24 |