arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA 40-20h6

SPA 40-20h6

Clamping pins

ID 1398337

Clamping pins standard

Product features:
  • Clamping pin with reduced centering diameter
  • Centering pins
Technical data:
  • Centering diameter: 20h6
  • Holding force M12: 50 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • Weight: 0.3 kg
Haltekraft M12 [kN] 50.0
Wiederholgenauigkeit [mm] < 0.005
Variante Zentrierbolzen
Gewicht [kg] 0.3

Lieferumfang
Spannbolzen; ohne Befestigungsschraube