ROTA BEV 630
Power Chuck with Individual Jaw Adjustment
Client-specific solution
Product features:
Product features:
- 3, 4 or 6-Jaw Power Chuck
- individual jaw adjustment
- Stroke per jaw: 10.5 mm
- Adjustment range of the jaw: 12 mm
- Piston stroke: 40 mm
- Max. clamping force: 160 kN
- Max. actuating force: 90 kN
- Max. RPM: 600 1/min
Technical details
Max. rotational speed [1/min] | 600 |
---|---|
Max. clamping force [kN] | 160 |
Max. actuating force [kN] | 90 |
Stroke/jaw [mm] | 10.5 |
Piston stroke (H) [mm] | 40 |
Individual adjustment/jaw [mm] | 12 |