KSC3 125-235-S
Basic clamping vise
ID 1514248
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Floating version
- Nickel-plated base body
- Dimensions: 125 x 235 x 50 mm
- Compensation: ± 5 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 9.5 kg
Technical details
| Spannerbreite [mm] | 125.0 |
|---|---|
| Max. Spannkraft [kN] | 35.0 |
| Max. Drehmoment [Nm] | 100.0 |
| Längenausgleich [mm] | ± 5 |
| Gewicht [kg] | 9.5 |
Lieferumfang
Spanner inklusive Betriebsanleitung; ohne Systembacken, ohne Drehmomentschlüssel