KSC3 125-300
Basic clamping vise
Ident.-Nr. 1514246
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Standard
- Dimensions: 125 x 300 x 50 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 12.5 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Max. clamping force [kN] | 35.0 |
| Max. torque [Nm] | 100.0 |
| Weight [kg] | 12.5 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench