KSC3 80-130
Basic clamping vise
ID 1508857
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Standard
- Dimensions: 80 x 130 x 50 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 3.1 kg
Technical details
| Spannerbreite [mm] | 80.0 |
|---|---|
| Max. Spannkraft [kN] | 25.0 |
| Max. Drehmoment [Nm] | 90.0 |
| Gewicht [kg] | 3.1 |
Lieferumfang
Spanner inklusive Betriebsanleitung; ohne Systembacken, ohne Drehmomentschlüssel