arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSM2 90-260

KSM2 90-260

Clamping rail with jaw quick-change

ID 490723

Clamping rail standard

Product features:
  • Without system jaws
  • Jaw quick-change system
  • Prepared for VERO-S
Technical data:
  • Dimensions: 90 x 260 x 45 mm
  • Rail width: 90 mm
  • Max. clamping force: 30 kN
  • Max. torque: 50 Nm
  • Weight: 5 kg
Largeur du rail [mm] 90.0
Force de serrage max. [kN] 30.0
Couple de rotation max. [Nm] 50.0
Poids [kg] 5.0

Etendue de la livraison
Rail de serrage avec notice d'utilisation ; sans mors système