KSG VS 100
NC clamping vise
ID 430301
Standard power-reinforced single-acting vise
Product features:
Product features:
- With combi reversible jaws
- Continuous clamping force adjustment
- To match VERO-S
- Dimensions: 100 x 305 x 109 mm
- Jaw width: 100 mm
- Clamping force: 4 - 30 kN
- Weight: 19 kg
Technical details
Vise width [mm] | 100 |
---|---|
Jaw width [mm] | 100 |
Min. clamping force [kN] | 4 |
Max. clamping force [kN] | 30 |
Weight [kg] | 19 |
Scope of delivery
Vise with 2 peace combi reversal jaws including clamping claws, clamping lever, operating manual