PAL-K S mini 199 x 99
Clamping pallets without clamping devices
ID 1551644
Clamping pallet standard
Product features:
Product features:
- Top prepared for KONTEC clamping devices
- Bottom two-way clamping pin SPx mini 20
- Dimensions: 199 x 99 x 16 mm
- Material: Steel
- Plane parallelism: 0.02 mm
- Weight: 2.6 kg
Technical details
| Länge [mm] | 199.0 |
|---|---|
| Breite [mm] | 99.0 |
| Werkstoff | Stahl |
| Planparallelität [mm] | 0.02 |
| Gewicht [kg] | 2.6 |
Lieferumfang
Spannpalette, Spannbolzen, Handgriffe; ohne Spannmittel