arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mikro 50-13-V10

NSL mikro 50-13-V10

Clamping Stations

ID 1358958

Clamping station standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • 1-way anti twist protection
Technical data:
  • Dimensions: 59,5 x 49,5 x 26 mm
  • Pull-down force: 400 N
  • Pull-down force with turbo: 1500 N
  • Actuation pressure: 6 bar
  • Weight: 0.5 kg
Length [mm] 59.5
Width [mm] 49.5
Pull-down force [N] 400
Pull-down force with turbo [N] 1500
Unlocking pressure [bar] 6
Weight [kg] 0.5

Scope of delivery
Clamping station, cylindrical clamps, operating manual; without clamping pins