Würfel Aufspanntürme
Würfel Aufspanntürme
Aufspanntürme zum Anbringen von Spannmitteln von vier Seiten.
Popis
Advantages – Your benefits
- Stable hollow body design
High rigidity and excellent vibration damping - Finely milled clamping surfaces
Exact position of workpieces and clamping vises - Rectangularity to base plate of 0.01 mm to 200 mm
High base accuracy, no additional surface grinding of tombstone necessary - Clamping surfaces blank or with bore hole grid
For reworking by the customer or direct adaptation of SCHUNK clamping devices - Standardized pallet sizes
Suitable for all common machining plates 400 x 400 mm and 500 x 500 mm - Two interfaces integrated as standard for positioning on the machine table
Quick and easy adaptation to machine tools according to DIN 55 201 and JIS 6337-1980
Options and special information
- Tombstones without clamping devices
SCHUNK cube tombstones offer the fastening of clamping devices from four sides. Due to their shape, they enable an optimal accessibility for the machine spindle. Due to the stable hollow body construction, they have a high degree of rigidity as well as good vibration damping. These tombstones are available with rough clamping surfaces, bore grid of 50 mm and a reduced bore grid especially for SCHUNK clamping devices.