FT
Capteur de force/couple
Capteur de force/couple 6 axes rigide pour la mesure précise dans les six degrés de liberté
Beschreibung
Advantages – Your benefits
- Many sizes
with different measuring ranges - The sensor measures in all six degrees of freedom
forces as well as moments - Rotation and translation of the coordinates system
in all three directions in space - Integrated temperature compensation
to ensure the defined measuring accuracy - Easy integration into the process
due to easy interface compatibility - Robust design
due to a higher overload range for a long service life - IP protection class
IP60, 65, 68 available as an option
Options and special information
- 6-axis force/torque sensor
Silicon resistance strain gauges (DMS) measure the strain applied in all six degrees of freedom (Fx, Fy, Fz, Mx, My and Mz). The DMS signals are amplified in the sensor. Due to the size, the amplifier board for the Nano and Mini series is located in the power supply box (IFPS) instead of the sensor. - Sensor cables
The sensor cable of the Nano and Mini sensors are connected directly to the sensor. From size Gamma upwards, the sensor line can be connected to the sensor plug. The highly flexible sensor cable protects the sensor signals against electrical fields and mechanical loads.