arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.

Mandrins de fraisage combinés

Systèmes de porte-outils mécaniques

Le porte-outil mixte porte-fraise est un porte-outil stationnaire mécanique pour le serrage rapide de fraises avec fente longitudinale ou transversale. La vis de serrage et les lardons sont compris dans la livraison.
Combination shell and end mill adapters

Combination shell and end mill adapters

The combination shell end mill adapter is a mechanical stationary toolholder for rapid clamping of milling cutters with a longitudinal or crosswise slot. Clamping screw and driving keys are included in the scope of delivery.
Mostra serie
263610
HSK-A 63 
16 mm 
60 mm / 2.4" 
263611
HSK-A 63 
22 mm 
60 mm / 2.4" 
263612
HSK-A 63 
27 mm 
60 mm / 2.4" 
263613
HSK-A 63 
32 mm 
60 mm / 2.4" 
263614
HSK-A 63 
40 mm 
70 mm / 2.8" 
23000077
HSK-A 63 
16 mm 
100 mm / 3.9" 
23000078
HSK-A 63 
22 mm 
100 mm / 3.9" 
23000079
HSK-A 63 
27 mm 
100 mm / 3.9" 
23000080
HSK-A 63 
32 mm 
100 mm / 3.9" 
23000082
HSK-A 63 
16 mm 
160 mm / 6.3"