arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.

Face mill arbors

Mechanical Toolholding Systems

Face mill arbors are suitable for clamping end face mills and face mills, with crosswise slot in accordance with DIN 1880, from clamping diameter 40 mm in accordance with DIN 2079 (four threaded holes). Due to the enlarged contact surface, milling cutters with a crosswise slot can be clamped quickly. The clamping screw and driving keys are included in the scope of delivery.
Face mill arbors with front side coolant supply are suitable for clamping end face mills and face mills with internal cooling. Face mill arbors with simultaneous taper and flat work surface close the interface-related gap between tool flange and the front of the machine spindle in machines with a flat work surface interface.
Todos los filtros
150 resultados
平面铣刀刀柄

平面铣刀刀柄

面铣刀柄适用于夹持端面铣刀和表面铣刀,其横向槽符合 DIN 1880 标准,夹持直径从 40 mm 开始,符合 DIN 2079 标准(四个螺纹孔)。由于接触面增大,可快速夹持带横槽的铣刀。标配范围中含夹持螺钉和驱动扳手。
配备前侧冷却液供应的平面铣刀刀柄适用于夹持末端端面铣刀和带内部冷却功能的端面铣刀。同时具有锥面和端面定位的铣刀刀柄,通过平坦表面在刀具中闭合刀具法兰和机床主轴前端之间的接口间隙。
Mostrar serie
23000670
HSK-A 40 
16 mm 
50 mm / 2.0" 
23000618
HSK-A 40 
22 mm 
60 mm / 2.4" 
23000671
HSK-A 50 
16 mm 
50 mm / 2.0" 
23000266
HSK-A 50 
22 mm 
60 mm / 2.4" 
23000672
HSK-A 50 
27 mm 
60 mm / 2.4" 
263640
HSK-A 63 
16 mm 
50 mm / 2.0" 
263641
HSK-A 63 
22 mm 
50 mm / 2.0" 
263642
HSK-A 63 
27 mm 
60 mm / 2.4" 
263643
HSK-A 63 
32 mm 
60 mm / 2.4" 
263644
HSK-A 63 
40 mm 
60 mm / 2.4"