arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
SST

SST

Testeur de détecteur
The SST sensor tester enables the rapid testing and adjustment of inductive sensors, magnetic switches and reed contacts. The necessary power is supplied by a 9 V compound battery.

Advantages – Your benefits

  • Visual and acoustic signal
    for easy functional control and adjustment
  • For 2- and 3-wire DC technology
    enabling the connection of reed contacts, capacitive and inductive sensors
  • Tests possible without dismantling sensors
    for short maintenance times
  • Connections for M8 and M12 or open cable ends possible
    suitable for every SCHUNK sensor
  • PNP and NPN sensors can be tested
  • Operating voltage with 9 V compound battery
    for mobile use
  • Automatic shut-off function
    for an extended battery life

Options and special information

  • Please note that only one SST input (M8 or M12 or cable terminal input) can be used at a time.
  • If the toggle switch is located towards the sticker (name plate) then the sensor is in PNP mode. If not, NPN is selected.
  • The sensor tester complies with IP protection class IP00.