GPSC-3 Ø12f7-M12
Accessories for the manual clamping systems standard
ID 432266
Accessories for the manual clamping systems standard
Product features:
Product features:
- Fitting screws
- For precise position orientation and mounting of manual clamping vises on the machine table.
- Suitable for: KSC-5X 125
- Fitting Ø: 12f7
- Thread : M12
- Length: 65 mm
- Weight: 0.1 kg
Technical details
| 安装直径 Ø | 12f7 |
|---|---|
| 螺纹 | M12 |
| 重量 [kg] | 0.1 |