KV-10-SWK-19F-90
Cable connector
ID 302173
Angled cable connector with cable, robot-side, 19F, Master side
- Angle: 90 °
- Number of pin contacts: 19
- Cable length: 10 m
Drawings
KV-19F-90 main view
Pin allocation
Cable plug/cable extension
KV-19F-90 main view
Please note that the drawing shown is a view of the basic product. Individual product variants are supplemented by the following drawings. Please also take note of the article's catalog data sheet here.
The drawing shows the gripper in the basic version with closed jaws, without dimensional consideration of the options described below.
- 06
- Cable diameter to be used
Pin allocation
- 12
- Master side
- 13
- Adapter side
- 90
- Female Connector
- 91
- Male Connector
Cable plug/cable extension
- 90
- Connector/straight socket with extension cable
- 91
- Connector/angled socket with extension cable
For more detailed information and other cable connectors, see catalog chapter "SWO" or visit our website.