arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LDM-ES-0200 Illustration similar

LDM-ES-0200

Universal linear module
Inquire now
This product can only be requested online.
Universal linear module LDM, electrical, Linear direct drive, Roller guide, driven slide

  • Max. stroke: 2700 mm
  • Max. driving force: 500 N
Drive concept Linear direct drive
Max. stroke H [mm] 2700
Max. driving force [N] 500
Nominal force [N] 220
Max. payload (horizontal) [kg] 20
Repeat accuracy [mm] ± 0.01
Max. speed [m/s] 4
Max. acceleration [m/s²] 40
Max. current [A] 15
Max. standstill current [A] 4
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 40
Weight slide and motor [kg] 6.23
Weight of end plates [kg] 1.45
Additional mass per 100 mm stroke [kg] 1.16
Length X [mm] 250
Width Y [mm] 174
Height Z [mm] 112
Moment Mx max. [Nm] 1399
Moment My max. [Nm] 1436
Moment Mz max. [Nm] 1436
Force Fy max. [N] 22800
Force Fz max. [N] 22800
Force -Fz max. [N] 22800
Length A [mm] 190
Length L [mm] 250
Length L1 [mm] 220
Length L2 [mm] 125

General notes about the series

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Guidance
Roller guide

Drive
Linear direct drive based on a 3-phase, electronically commutated and permanently excited AC synchronous liner motor

Stroke measuring system
Contactless, magnetic measuring system with incremental and absolute variants; with HIPERFACE®, 1Vss and DRIVE-CLiQ interfaces.

Profile
Aluminum press-drawn section with ground steel guide strips

Slide
Aluminum slide, primary part and measuring system reading head directly integrated

Scope of delivery
Accessory pack with centering sleeves and assembly and operating manual with declaration of incorporation

Drive controller
Bosch Rexroth IndraDrive and Siemens SINAMICS drive control units supported as standard; matching parameters supplied on DVD, other manufacturers available on request.

Warranty
24 months

Service life characteristics
on request