PVB 50-54
Accessories for standard magnetic clamping technology
ID 420092
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Flexible pole extension EASYTURN PVB 50
- With through-bore and M8 screw.
- Technology: Square pole
- For vertical or horizontal use.
- Dimensions: 47 x 45 x 54 mm
- Compensation stroke: 7 mm
- For pole size: 50 x 50 mm
Technical details
| 長さ [mm] | 47.0 |
|---|---|
| 幅 [mm] | 45.0 |
| 高さ [mm] | 54.0 |
| 最小高さ [mm] | 50.0 |
| 最大高さ [mm] | 57.0 |
| 補正ストローク [mm] | 7.0 |
| Ø D1 [mm] | 15.0 |
| Ø D2 [mm] | 9.0 |
納品内容
ポールエクステンション、固定ネジ