HUE EGN 100
Protection cover
N.º de identificação 307041
Protection cover, Suitable for: EGN 100
Detalhes técnicos
| Material | Thermoplast 99, PVC-P |
|---|---|
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| Weight [kg] | 0.2 |
| Gripper suspended, without joint sealing | 60 |
| Gripper upright, without joint sealing | 65 |
| Gripper lower-lying, without joint sealing | 60 |
| Gripper position free, with circumferential joint sealing | 65 |
Sealing compound recommended by SCHUNK for sealing joints and source of supply:
Soft-elastic MS polymer, universal adhesive and sealant:
Teroson SE 2000 MF (black)
Article No.: 92-401790, Cartridge à 310 ml for hand or compressed air guns
Manufacturer: Henkel KGaA, www.henkel.com
Soft-elastic MS polymer, universal adhesive and sealant:
Teroson SE 2000 MF (black)
Article No.: 92-401790, Cartridge à 310 ml for hand or compressed air guns
Manufacturer: Henkel KGaA, www.henkel.com