arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGU 50-IL-M-B Illustration similar

EGU 50-IL-M-B

Universal gripper

ID 1491532

Ready for shipment in 3 - 6 working days
Universal gripper EGU, Size: 50, electrical, Communication interface: IO-Link

  • Stroke per jaw: 51 mm
  • Min. gripping force: 150 N
  • Max. gripping force: 600 N
  • Power supply: 24 V
  • Magnetic circuit: 0.3 A
  • Max. ambient temperature: 55 °C
Stroke per jaw [mm] 51
Min. gripping force [N] 150
Max. gripping force [N] 600
Min. gripping force maintenance [%] 90
Max. gripping force maintenance [%] 100
Max. permissible finger length [mm] 80
Max. permissible weight per finger [kg] 0.4
Repeat accuracy (gripping) [mm] 0.02
Repeat accuracy (positioning, unidirectional) [mm] 0.05
Repeat accuracy (positioning, bi-directional) [mm] 0.15
Closing time [s] 0.8
Opening time [s] 0.8
Max. speed (positioning) [mm/s] 110
Max. acceleration [mm/s²] 800
Weight [kg] 1.49
Min. ambient temperature [°C] 5
Max. ambient temperature [°C] 55
IP protection class, electronics 67
IP protection class guide/base jaws 40
Cleanroom class ISO 14644-1:2015 5
Length X [mm] 122
Width Y [mm] 72
Height Z [mm] 88
Nominal voltage [V] 24
Communication interface IO-Link
BasicGrip nominal current consumption [A] 0.3
BasicGrip max. current consumption [A] 1.44
StrongGrip nominal current consumption [A] 0.72
StrongGrip max. current consumption [A] 1.08
Logic nominal current consumption [A] 0.16
Logic max. current consumption [A] 0.2
Moment Mx max. 32
Moment My max. 35
Moment Mz max. 32
Max. axial force Fz max. 800

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Repeat accuracy (gripping)
defined as the spread of the actual position during 100 consecutive closing or opening movements on a rigid workpiece or a fixed workpiece stop under constant conditions.

Repeat accuracy (positioning, unidirectional)
defined as the spread of the actual position per base jaw during 100 consecutive movements to a target position from the same direction under constant conditions.

Repeat accuracy (positioning, bi-directional)
defined as the distribution of the actual position per base jaw during 100 consecutive movements to a target position from both directions under constant conditions.

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Closing and opening times (positioning)
Closing and opening times are only the movement times of the fingers at max. speed, as well as max. acceleration with observance of the max. permissible mass per finger and refer to the traverse path per jaw and 30 mm stroke.

Max. speed (positioning) and max. acceleration
is the arithmetic sum of the velocity and acceleration acting on each jaw.

Housing material
Aluminum alloy, anodized

Base jaw material
Steel, corrosion-protected

Warranty
24 months or 5 million cycles BasicGrip / 3 million cycles StrongGrip (one cycle consists of a complete gripping process: "Open gripper" and "Close gripper")

Scope of delivery
Gripper including assembly instructions and accessory kit with centering sleeves for gripper and finger mounting. Additional digital services are available at schunk.com/downloads-software.