ONS 01-LWL
Optical distance sensor
ID 301391
This product has been discontinued and is no longer available.
Inquire now
This product can only be requested online.
Optical wave guide ONS, Size: 01-LWL
- Cable length: 1 m
Technical details
Cable diameter [mm] | 1 |
---|---|
Diameter at the cable end [mm] | 1.5 |
Cable length [m] | 1 |
Min. bending radius (dynamic) [mm] | 40 |
Min. bending radius (static) [mm] | 30 |