arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HABE KEH plus 08 Illustration similar

HABE KEH plus 08

Accessories for standard magnetic clamping technology

ID 420672

In stock
Accessories for standard magnetic clamping technology

Product features:
  • Hand remote control for max. eight magnetic chucks
  • To control up to eight magnetic chucks
  • With high-quality, robust housing
  • With magnetic foil to attach to the machine
  • The connected magnetic chucks can be selected and individually controlled via the hand remote control.
  • Without holding force regulation
  • Suitable for: KEH plus
Technical data:
  • Dimensions: 187 x 93 x 35 mm
  • Number of channels: 8
  • Cable length: 5 m
  • Weight: 0.5 kg
Numero di canali 8.0
Lunghezza del cavo [m] 5.0
Peso [kg] 0.5

La fornitura comprende
Telecomando, libretto d'istruzione