Technical data CC ER 11 Ø3.5-4
DIN ISO 15488-B (ER/ESX) | |
For | ER 11 |
For clamping diameter | Ø3.5 - 4 |
D2 [mm] | 11 |
D3 [mm] | 11.5 |
L1 [mm] | 18 |
Weight [kg] | 0.034 |
ER collet standard DIN ISO 15488-B
Product reviews CC ER 11 Ø3.5-4
Please sign in to create reviews.