arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AZB SK40-15° ISO 7388-3 AF Illustration similar

AZB SK40-15° ISO 7388-3 AF

Retention Knobs

ID 9150117

Ready for shipment in 11 working days
AZB SK40-15° ISO 7388-3 AF, Retention Knobs
  • Retention knob without through-hole DIN ISO 7388-3 form AF
  • Diameter: 19 mm
D1 [mm] 19
D2 [mm] 14
D3 [mm] 17
L1 [mm] 54
L2 [mm] 26
L3 [mm] 20
a [°] 15
G1 M16
Weight [kg] 0.122
Former standard: DIN 69872 form B

Version
Retention knob without through-hole DIN ISO 7388-3 form AF