AZB SK50-45° ISO 7388-3 UD
Retention Knobs
ID 9938219
AZB SK50-45° ISO 7388-3 UD, Retention Knobs
- Retention knob with through-hole DIN ISO 7388-3 form UD
- Diameter: 29.1 mm
Technical details
D1 [mm] | 29.1 |
---|---|
D2 [mm] | 19.6 |
D3 [mm] | 25 |
L1 [mm] | 65.5 |
L2 [mm] | 25.55 |
L3 [mm] | 17.95 |
a [°] | 45 |
G1 | M24 |
Weight [kg] | 0.099 |
Former standard: ISO 7388-2 form B
Version
Retention knob with through-hole DIN ISO 7388-3 form UD